SLUUBA2B March   2015  – November 2015

 

  1.   bq25890EVM, bq25892EVM, bq25895EVM, bq25896EVM and bq25895MEVM(PWR664)
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 EVM Features
      2. 1.2 I/O Descriptions
    3. 2 Test Summary
      1. 2.1 Equipment
      2. 2.2 Equipment Setup
      3. 2.3 Procedure
        1. 2.3.1 Communication Verification
        2. 2.3.2 Charger Mode Verification
        3. 2.3.3 Boost Mode Verification
        4. 2.3.4 Helpful Hints
    4. 3 PCB Layout Guideline
    5. 4 Board Layout, Schematic, and Bill of Materials
      1. 4.1 PWR664 PCB Layouts
      2. 4.2 Schematics
      3. 4.3 Bill of Materials
  2.   Revision History

Equipment

This section includes a list of supplies required to perform tests on this EVM.

  1. Power Supplies
    Power supply #1 (PS#1): a power supply capable of supplying 5 V at 1 A is required. While this part can handle larger voltage and current, it is not necessary for this procedure.
  2. Load #1 (4-Quadrant Supply, Constant Voltage < 4.5 V)
    A 0–20 V/0–5 A, > 30-W system, DC electronic load and setting as constant voltage load mode.
    Or:
    Kepco load: BOP 20–5M, DC 0 to ±20 V, 0 to ±5 A (or higher).
  3. Load #2 – Use with Boost Mode
    PMID to GND load, 10 Ω, 5 W or greater.
  4. Meters
    Six Fluke 75 multimeters, (equivalent or better).
    Or:
    Four equivalent voltage meters and two equivalent current meters. The current meters must be capable of measuring 5 A+ current.
  5. Computer
    A computer with at least one USB port and a USB cable. The bq2589xEVM evaluation software must be properly installed.
  6. USB-to-GPIO Communication Kit (EV2300 USB-Based PC Interface Board)
  7. Software
    Double click the “BatteryManagementStudio-1.3.35_Build2-windows-installer” installation file, follow the installation steps. The software supports the Microsoft®Windows® XP and Windows 7 operating systems.
  8. Install EV2300 Software

    For Windows 7 64-bit users: http://e2e.ti.com/support/power_management/battery_management/m/videos__files/458983.aspx. Verify the computer Windows 7 settings by right clicking on computer and selecting properties:

    nfig01_windows_sluuba2.pngFigure 1. Verify Windows 7 Properties

    Windows XP or Windows 7 32-bit users must access the following: http://www.ti.com/litv/zip/slec003a.