SLUU231A
June 2006 – January 2022
TPS40074
Trademarks
1
Introduction
1.1
Description
1.2
Applications
1.3
Features
2
TPS40074EVM-001 Electrical Performance Specifications
3
Schematic
3.1
Adjusting Output Voltage (R5 and R6)
3.2
Using Remote Sense (J3)
3.3
5V Input Operation (R10 and R15)
4
Test Setup
4.1
Equipment
4.1.1
Voltage Source
4.1.2
Meters
4.1.3
Loads
4.1.4
Recommended Wire Gauge
4.1.5
Other
4.2
Equipment Setup
4.2.1
Procedure
4.2.2
Diagram
4.3
Start-Up/Shutdown Procedure
4.4
Equipment Shutdown
5
TPS40074EVM Typical Performance Data and Characteristic Curves
5.1
Efficiency
5.2
Line and Load Regulation
6
EVM Assembly Drawings and Layout
7
List of Materials
8
Revision History
4.3
Start-Up/Shutdown Procedure
Increase V
12V_IN
(V1) from 0 V to 10 V
DC
.
Vary LOAD1 from 0 A–10 A
DC
.
Vary V
12V_IN
(V1) from 10 V
DC
to 14 V
DC
.
Decrease LOAD1 to 0 A.
Decrease V
12V_IN
to 0 V.