SLUU231A June 2006 – January 2022 TPS40074
Table 7-1 lists the EVM components as configured according to the schematic shown in Figure 3-1 and Figure 4-1.
Count | RefDes | Description | Size | Mfr | Part Number |
---|---|---|---|---|---|
0 | C1, C6 | Capacitor, 470 μF, 16 V, 21 mΩ, 25% | 8mm | Panasonic | EEUFL1C470U |
1 | C3 | Capacitor, 470 μF, 16 V, 21 mΩ, 25% | 8mm | Panasonic | EEUFL1C470U |
1 | C2 | Capacitor, ceramic, 4700 pF, 50 V, X7R, 10% | 0603 | Std | Std |
1 | C4 | Capacitor, ceramic, 150 pF, 50 V, X7R, 10% | 0603 | Std | Std |
1 | C5 | Capacitor, ceramic, 6800 pF, 50 V, X7R, 10% | 0603 | Std | Std |
1 | C7 | Capacitor, ceramic, 0.047 μF, 50 V, X7R, 10% | 0603 | Std | Std |
1 | C8 | Capacitor, ceramic, 1.5 μF, 16 V, X7R, 20% | 0805 | TDK | C2012X7R1C115M |
2 | C9, C10 | Capacitor, ceramic, 0.1 μF, 50 V, X7R, 20% | 0603 | Std | Std |
1 | C11 | Capacitor, ceramic, 22 pF, 50 V, NPO, 10% | 0603 | Std | Std |
1 | C12 | Capacitor, ceramic, 10 μF, 16 V, X7R, 20% | 1206 | TDK | C3216X7R1C106M |
2 | C13, C16 | Capacitor, ceramic, 2.2 μF, 16 V, X7R, 10% | 1206 | Std | Std |
0 | C14 | Capacitor, ceramic, 2.2 μF, 16 V, X7R, 10% | 1206 | Std | Std |
0 | C15 | Capacitor, ceramic, 1000 pF, 25 V, X7R, 20% | 0805 | Std | Std |
2 | C17, C18 | Capacitor, 1000 μF, 10 V, 16 mΩ, 25% | 8mm | Panasonic | EEUFL1A102U |
1 | C19 | Capacitor, Ceramic, 10 μF, 6.3 V, X5R, 20% | 1206 | Std | Std |
1 | D1 | Diode, Schottky, 200 mA, 30 V | SOD323 | On-Semi | BAT54HT1 |
1 | J1 | Terminal Block, 2-pin, 15 A, 5,1 mm | 0.40 × 0.35 | OST | ED1609 |
1 | J2 | Terminal Block, 4-pin, 15 A, 5,1 mm | 0.80 × 0.35 | OST | ED2227 |
1 | J3 | Terminal Block, 2-pin, 6 A, 3,5 mm | 0.27 × 0.25 | OST | ED1514A |
1 | L1 | Inductor, SMT, 1.3 μH, 26 A, 2 mΩ | 0.51 × 0.51 | Pulse | PG0077.142 |
1 | Q1 | Mosfet, N-Ch, 25 V, 81.4 A, 8.9 mΩ | LFPAK | Philips | PH6325L |
1 | Q2 | Mosfet, N-Ch, 25 V, 118 A, 4.1 mΩ | LFPAK | Philips | PH2625L |
1 | R1 | Resistor, Chip, 0-Ω jumper, 1/10-W, 5% | 0805 | Std | Std |
1 | R2 | Resistor, Chip, 680 Ω, 1/16-W, 1% | 0603 | Std | Std |
2 | R3,R9 | Resistor, Chip, 10 kΩ, 1/16-W, 1% | 0603 | Std | Std |
1 | R4 | Resistor, Chip, 6.20 kΩ, 1/16-W, 1% | 0603 | Std | Std |
1 | R5 | Resistor, Chip, 105 kΩ, 1/16-W, 1% | 0603 | Std | Std |
1 | R6 | Resistor, Chip, 9.53 kΩ, 1/16-W, 1% | 0603 | Std | Std |
1 | R7 | Resistor, Chip, 49.9 Ω, 1/16-W, 1% | 0603 | Std | Std |
1 | R8 | Resistor, Chip, 118 kΩ, 1/16-W, 1% | 0603 | Std | Std |
1 | R10 | Resistor, Chip, 133 kΩ, 1/16-W, 1% | 0603 | Std | Std |
1 | R11 | Resistor, Chip, 1.13 kΩ, 1/16-W, 1% | 0603 | Std | Std |
0 | R12 | Resistor, Chip, 3.3 Ω, 1/10-W, 1% | 0805 | Std | Std |
2 | R13, R14 | Resistor, Chip, 10 Ω, 1/16-W, 1% | 0603 | Std | Std |
0 | R15 | Resistor, Chip, Ω, 1/16-W, 1% | 0603 | N/A | N/A |
1 | R16 | Resistor, Chip, 1.0 Ω, 1/16-W, 1% | 0603 | Std | Std |
3 | TP1, TP15, TP17 | Test Point, Red, Thru Hole | 0.125 × 0.125 | Keystone | 5010 |
8 | TP2–TP5, TP10, TP14, TP16, TP18 | Test Point, Black, Thru Hole | 0.125 × 0.125 | Keystone | 5011 |
7 | TP6–TP9, TP11–TP13 | Test Point, White, Thru Hole | 0.125 × 0.125 | Keystone | 5012 |
1 | U1* | IC | QFN-20 | TI | TPS40074RHL |
1 | — | PCB, 4-Layer FR4, 3.0 inch × 3.0 inch × 0.062 inch | 2.4 inch × 2.1 inch | Any | HPA095A |
4 | — | Bumpon, Transparent | 0.44 inch × 0.2 inch | 3M | SJ5303 |
Notes: 1. | These assemblies are ESD sensitive, ESD precautions shall be observed. | ||||
2. | These assemblies must be clean and free from flux and all contaminants. Use of no clean flux is not acceptable. | ||||
3. | These assemblies must comply with workmanship standards IPC-A-610 Class 2. | ||||
4. | Install Bumpons on back side(unpopulated side) of PCB. Install one in each corner after cleaning. | ||||
5. | Ref designators marked with an * cannot be substituted. All other components can be substituted with equivalent components of MFG. |