SLUSCQ2D October 2017 – June 2020
PRODUCTION DATA.
VDE | CSA | UL | CQC |
---|---|---|---|
Certified according to DIN V VDE V 0884-11:2017-01,
and DIN EN 60950-1 (VDE 0805 Teil 1):2014-08 |
Certified according to IEC 60950-1, IEC 62368-1, IEC 61010-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1-2011 |
Reinforced Insulation Maximum Transient Isolation voltage, 8000 VPK;
Maximum Repetitive Peak Isolation Voltage, 2121 VPK; Maximum Surge Isolation Voltage, 8000 VPK |
Reinforced insulation per CSA 60950-1-07+A1+A2 and IEC 60950-1 2nd Ed.+A1+A2, 800 VRMS maximum working voltage (pollution degree 2, material group I)
Reinforced insulation per CSA 62368-1-14 and IEC 62368-1 2nd Ed., 800 VRMS maximum working voltage (pollution degree 2, material group I); Basic insulation per CSA 61010-1-12+A1 and IEC 61010-1 3rd Ed., 600 VRMS maximum working voltage (pollution degree 2, material group III); 2 MOPP (Means of Patient Protection) per CSA 60601- 1:14 and IEC 60601-1 Ed.3+A1, 250 VRMS maximum working voltage |
Single protection, 5700 VRMS | Reinforced Insulation,
Altitude ≤ 5000 m, Tropical Climate 660 VRMS maximum working voltage |
Certification number: 40040142 | Master contract number : 220991 | File number: E181974 | Certificate number: CQC16001155011 |