SLUSCQ2D October 2017 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | RθJA = 67.3ºC/W, VDDA/B = 12 V, TA = 25°C, TJ = 150°C
See Figure 2 |
DRIVER A, DRIVER B | 75 | mA | ||
RθJA = 67.3ºC/W, VDDA/B = 25 V, TA = 25°C, TJ = 150°C
See Figure 2 |
DRIVER A, DRIVER B | 36 | mA | ||||
PS | Safety supply power | RθJA = 67.3ºC/W, TA = 25°C, TJ = 150°C
See Figure 3 |
INPUT | 50 | mW | ||
DRIVER A | 900 | ||||||
DRIVER B | 900 | ||||||
TOTAL | 1850 | ||||||
TS | Safety temperature(1) | 150 | °C |