SLUSCE9B June 2017 – March 2020
PRODUCTION DATA.
Table 4 shows the reference design parameters for the example application: UCC27712 driving 650-V MOSFETs in a high side-low side configuration.
| PARAMETER | VALUE | UNIT | |
|---|---|---|---|
| Power transistor | IPB65R190CFD | - | |
| VDD | 12 | V | |
| Input signal amplitude | 3.3 | V | |
| Switching frequency (fSW) | 100 | kHz | |
| DC link voltage (VHV) | 400 | V | |