SLUAAM6 November   2022 BQ24190 , BQ24192 , BQ24192I , BQ24195 , BQ24195L , BQ24196 , BQ24292I , BQ24295 , BQ24296 , BQ24297 , BQ24298 , BQ25600 , BQ25600D , BQ25601 , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25618 , BQ25619 , BQ25620 , BQ25622 , BQ25890 , BQ25890H , BQ25892 , BQ25895 , BQ25896 , BQ25898 , BQ25898D

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Input Current Limit Detection
    2. 1.2 Control Methodology Host Controlled vs Stand-Alone
    3. 1.3 Battery Monitoring and Protection
    4. 1.4 Boost Mode On-The-Go (OTG) Output
  4. 2Stand-Alone Single-Cell Switching Battery Chargers
  5. 3I2C-Controlled 3.9 V – 14 V Single-Cell Switching Battery Chargers With Battery Monitoring (BQ2589x and BQ25898x)
  6. 4I2C-Controlled 3.9 V – 17 V VBUS Single-Cell Switching Battery Chargers (BQ2419x)
  7. 5I2C-Controlled 3.9 V – 6.2 V VBUS Single-Cell Switching Battery Chargers (BQ2429x)
  8. 6I2C-Controlled 3.9 V – 13.5 V VBUS Single-Cell Switching Battery Chargers (BQ2560x and BQ2561x)
  9. 7I2C-Controlled 3.9 V – 18 V VBUS Single-Cell Switching Battery Chargers (BQ2562x)
  10. 8Summary
  11. 9References

Summary

The single cell switching battery charger devices including BQ2419x, BQ2429x, BQ2589x, BQ25898x, BQ2560x, BQ2561x, and BQ2562x are I2C Controlled except BQ25606/616/616J as standalone chargers. Table 8-1 shows the key features for each product family. Please refer to the corresponding data sheets for the details.

Table 8-1 Single Cell NVDC Charger Device Comparison
FeaturesBQ2419xBQ2429xBQ2589xBQ25898xBQ2560x/61xBQ2562x
Charger architecture(1)NVDCNVDCNVDCNVDCNVDCNVDC
Charger TopologyStep-DownStep-DownStep-DownStep-DownStep-DownStep-Down
Input Voltage Range3.9 V – 17 V3.9 V – 6.2 V3.9 V – 14 V3.9 V – 14 V3.9 V – 13.5V3.9 V – 18 V
Max Charge Current Range4.5A except BQ24196 & BQ24195L3 A5 A except BQ25896 3 A4 A except BQ25898C 3 A

3 A except BQ25618x/619x 1.5 A

3.5 A
Boost ModeYesYesYesYesYes, except BQ25618E/25619EYes
USB DetectionBC1.2BC1.2BC1.2 + HVDCPBC1.2 + HVDCPBC1.2BC1.2 + HVDCP
D+/D- DriverNoNoYesYesNoNo
IR CompensationNoNoYesYesNoNo
Direct BATSENSENoNoNoYes

Yes for BQ25600/25600D and BQ2561x

No

Input Control Optimization (ICO)NoNoYesYesNoYes
ADC Battery MonitoringNoNoYesYesNoYes
QON Full System Reset (QON Pin)No YesYesYesYesYes
VOK DriverNoNoYesYesNoNo
Status OutputSTATSTAT/PGSTAT/PGSTATSTATSTAT
Temperature Profile (TS Pin)JEITAJEITAJEITAJEITAJEITAJEITA
PackageQFNQFNQFNWCSPQFN&WCSPQFN
  1. Note : NVDC refers to Narrow VDC architecture (NVDC) with BATFET separating system from battery.