SLUAAM6 November   2022 BQ24190 , BQ24192 , BQ24192I , BQ24195 , BQ24195L , BQ24196 , BQ24292I , BQ24295 , BQ24296 , BQ24297 , BQ24298 , BQ25600 , BQ25600D , BQ25601 , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25618 , BQ25619 , BQ25620 , BQ25622 , BQ25890 , BQ25890H , BQ25892 , BQ25895 , BQ25896 , BQ25898 , BQ25898D

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Input Current Limit Detection
    2. 1.2 Control Methodology Host Controlled vs Stand-Alone
    3. 1.3 Battery Monitoring and Protection
    4. 1.4 Boost Mode On-The-Go (OTG) Output
  4. 2Stand-Alone Single-Cell Switching Battery Chargers
  5. 3I2C-Controlled 3.9 V – 14 V Single-Cell Switching Battery Chargers With Battery Monitoring (BQ2589x and BQ25898x)
  6. 4I2C-Controlled 3.9 V – 17 V VBUS Single-Cell Switching Battery Chargers (BQ2419x)
  7. 5I2C-Controlled 3.9 V – 6.2 V VBUS Single-Cell Switching Battery Chargers (BQ2429x)
  8. 6I2C-Controlled 3.9 V – 13.5 V VBUS Single-Cell Switching Battery Chargers (BQ2560x and BQ2561x)
  9. 7I2C-Controlled 3.9 V – 18 V VBUS Single-Cell Switching Battery Chargers (BQ2562x)
  10. 8Summary
  11. 9References

Trademarks

All trademarks are the property of their respective owners.