SLUAAK2 November 2022 AM625
The bill of materials for the BOM-optimized discrete power solution is listed in Table 3-1.
| Count | RefDes | Value | Description | Size | Part Number | MFR |
|---|---|---|---|---|---|---|
| 3 | C105, C111, C120 | 120 pF | CAP CERAMIC 120 pF 25 V 10% X7R | 0201 | GRM033R71E121KA01D | MURATA |
| 1 | C402 | 36 pF | CAP CERAMIC 36 pF 50 V 2% HI-Q C0G(NP0) | 0402 | GJM1555C1H360GB01D | MURATA |
| 5 | C87, C413, C426, C500, C502 | 0.1 uF | CAP CERAMIC 0.1 uF 50 V 10% X7R | 0402 | GRM155R71H104KE14D | MURATA |
| 2 | C396, C418 | 1 uF | CAP CERAMIC 1 uF 100 V 10% X7S | 0805 | GRM21BC72A105KE01L | MURATA |
| 1 | C407 | 1 uF | CAP CERAMIC 1 uF 16 V 20% X5R | 0201 | GRM033R61C105ME15D | MURATA |
| 3 | C91, C98, C104 | 2.2 uF | CAP CERAMIC 2.2 uF 25 V 10% X5R | 0402 | GRM155R61E225KE11D | MURATA |
| 4 | C50, C108, C110, C117 | 4.7 uF | CAP CERAMIC 4.7 uF 35 V 20% X5R | 0603 | GRM188R6YA475ME15D | MURATA |
| 3 | C320, C400, C414 | 10 uF | CAP CERAMIC 10 uF 35 V 20% X5R | 0603 | GRM188R6YA106MA73D | MURATA |
| 4 | C52, C107, C112, C122 | 22 uF | CAP CERAMIC 22 uF 10 V 20% X5R | 0603 | GRM188R61A226ME15D | MURATA |
| 3 | C154, C395, C419 | 47 uF | CAP CERAMIC 47 uF 16 V 10% X6S | 1210 | GRM32EC81C476KE15L | MURATA |
| 2 | L5, L7 | 470nH | IND CHIP 0.47 uH 4.5 A 20% | 0806 | DFE201612E-R47M=P2 | MURATA |
| 1 | L12 | 4.7uH | IND POWER 4.7 uH 11A 20% SMD | XAL6060-472MEB | COILCRAFT | |
| 2 | R99, R670 | 1K | RES 1K 1/10W 1% | 0402 | Std | Std |
| 1 | R97 | 10K | RES 10K 1/20W 5% | 0201 | Std | Std |
| 1 | R454 | 32.4K | RES 32.4K 1/16W 1% | 0402 | Std | Std |
| 2 | R129, R150 | 41.2K | RES 41.2K 1/16W 1% | 0402 | Std | Std |
| 1 | R467 | 43.2K | RES 43.2K 1/16W 1% | 0402 | Std | Std |
| 10 | R127, R132, R133, R136, R137, R142, R144, R151, R453, R455 | 100K | RES 100K 1/10W 1% | 0402 | Std | Std |
| 1 | U101 | SN74LVC1G32DPWR | IC SINGLE 2-INPUT POSITIVE-OR GATE X2SON5 | SON-5 | SN74LVC1G32DPWR | TI |
| 1 | U102 | SN74LVC1G08DBVRE4 | IC SINGLE 2-INPUT POSITIVE AND GATE SOT23-5 | SOT-23-5 | SN74LVC1G08DBVRE4 | TI |
| 1 | U27 | TPS74518PQWDRVRQ1 | IC 1.8 V 500 mA LDO WITH POWER-GOOD WSON6 | WSON-6 | TPS74518PQWDRVRQ1 | TI |
| 1 | U14 | TPS6282518DMQR | IC 2A 1.8 V STEP-DOWN CONVERTER WITH 1% OUTPUT ACCURACY VSON-HR6 | VSON-HR-6 | TPS6282518DMQR | TI |
| 1 | U19 | TLV7103318QDSERQ1 | IC 200 mA 3.3 V/1.8 V LOW IQ LDO REGULATOR WSON6 | WSON-6 | TLV7103318QDSERQ1 | TI |
| 2 | U30, U32 | TPS62824DMQR | IC 1A ADJ STEP-DOWN CONVERTER WITH 1% OUTPUT ACCURACY VSON-HR6 | VSON-HR-6 | TPS62824DMQR | TI |
| 1 | U35 | TPS62826DMQR | IC 3A ADJ STEP-DOWN CONVERTER WITH 1% OUTPUT ACCURACY VSON-HR6 | VSON-HR-6 | TPS62826DMQR | TI |
| 1 | U67 | LM61460AANQRJRRQ1 | IC 6A ADJ AUTO LOW EMI SYNCHRONOUS STEP-DOWN DC-DC CONVERTER VQFN-HR14 | VQFN-HR-14 | LM61460AANQRJRRQ1 | TI |