SLUAAK2 November   2022 AM625

 

  1.   Abstract
  2.   Trademarks
  3. 1Power Requirements
    1. 1.1 Power on Sequence
    2. 1.2 Power-Off Sequence
  4. 2Schematic
  5. 3Bill of Materials
  6. 4Waveforms
  7. 5Sequencing VDD_CORE and VDDR_CORE Rails
  8. 6Summary
  9. 7References

Power-Off Sequence

As described in section 7.10.2.2.2 in the data sheet, all power rails except VDD_CORE and VDDR_CORE can be ramped down independent of each other. If VDD_CORE is operating at 0.75 V, it should be ramped down after the 0.85 V VDDR_CORE. For the case where VDD_CORE and VDDR_CORE both run from a common 0.85 V supply, there is no ramp down requirement between them.

Figure 1-3 Power-Off Sequence for AM62x