SLUAAG9 September   2021 BQ25170 , BQ25171-Q1 , BQ25175

 

  1.   Trademarks
  2. 1Introduction
  3. 2BQ25171-Q1 Design Decisions
  4. 3700 mA/70 mA Variable Charge Current Li-Ion Fast Charge Design
  5. 4200 mA Time Charge 3S NiMH Design
  6. 545 mA Fast Charge LiFePO4 Design
  7. 6Pin Configuration
  8. 7R-ISET Common Values
  9. 8Common Questions: Tips and Tricks

Introduction

The following sections first provide an overview of the external parts required to configure the device, then three reference circuit designs are introduced: 700-mA/70-mA Variable Charge Li-Ion Fast Charge, 200-mA NiMH Time Charge, and 45-mA LiFePO4 Fast Charge. These designed can be implemented as is or modified to meet your design specifications. Note this is a simple explanation of the device and descriptions are brief. For a full explanation of the device and its features refer to the BQ25171-Q1 data sheet.