SLUAAG8 October 2022 TPS56C231
Using AP Instruments’ Model 300 Frequency Response Analyzer, the bode plot is completed on TPS56C231EVM under conditions listed in Table 3-1. Inductor and output capacitors are same as Table 2-2.
Specification | Test Conditions |
---|---|
Vin (V) | 12 |
Vout (V) | 1.2 |
Mode | 800kHz Eco Mode |
Iout (A) | 6 |
Click the Run button in AP computer interface, then it shows the bode plot as Figure 3-2, where shows 114.68kHz crossover frequency and 43.573deg phase margin.
Click Edit on the top menu and choose Copy Data, as shown in Figure 3-3 (a), then open the Excel spreadsheet to paste the data, the first column is Frequency (Hz), the second column is Mag [B/A] (dB), and the third column is Phase [B-A] (deg) as shown in Figure 3-3 (b) which is the raw data of bench test bode plot.