SLUAAG8 October 2022 TPS56C231
Setting Simplis simulator as Figure 3-4, then run AC simulation to get Simplis bode plot, as shown in Figure 3-5. The simulation result shows 124.24kHz crossover frequency and 55.37deg phase margin.
Using same method in Section 2.2.2, Simplis bode plot raw data can be extracted.