SLUA857A December   2017  – September 2022 BQ27426

 

  1.   bq27426 Gauging Design for Applications With 2-S Li-Ion Battery
  2.   Trademarks
  3. 1Introduction
  4. 2Implementation
  5. 3Voltage Calibration and Accuracy
  6. 4bq27426 Configuration and Learning Process
  7. 5Cell Balancing Consideration
  8. 6Revision History

bq27426 Configuration and Learning Process

The gas gauge configuration and learning process is identical to that of a single-cell application. Equivalently, the bq27426 is operating from a single cell. Gauge current sensing is not affected by a 2-S battery. The battery internal impedance calculation is still valid. The total capacity of the 2-S is the same as that of a single-cell capacity. If a 1-mV accuracy voltage measurement is maintained, the overall accuracy of the gauge for 2-S battery is the same as for a single cell. The data flash configuration and the learned data flash image from a single cell can be used for the same cell in a 2-S configuration.