SLPU010 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 JFE2140 Overview
    2. 1.2 JFE2140EVM Overview
      1. 1.2.1 Kit Contents
    3. 1.3 Related Documentation
    4. 1.4 Evaluation Module Limitations
    5. 1.5 Electrostatic Discharge Caution
  4. 2Getting Started
    1. 2.1 Power Supplies
    2. 2.2 Input
    3. 2.3 Output
    4. 2.4 Capacitors
  5. 3Application Circuit
    1. 3.1 Ultra-Low-Noise Preamplifier
  6. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials

Output

Monitor the EVM output by using the SMA connector labeled Vout or the test point labeled Vout. Resistor R3 is used as an isolation resistor on the OPA202 output to improve circuit stability while driving high capacitive loads greater than 1 nF. Resistor R3 can be removed if no capacitive load drive is required.