SLPU010 September 2022
The Table 4-1 lists the complete bill of materials for the JFE2140EVM. Data for each component are available from the corresponding manufacturer web site.
| Designator | Quantity | Value | Description | PartNumber | Manufacturer |
|---|---|---|---|---|---|
| C1, C2 | 2 | 100 µF | CAP, AL, 100 uF, 50 V, +/- 20%, 0.17 ohm, TH | 50YXJ100MT78X11.5 | Rubycon |
| C3, C14 | 2 | 10 µF | Cap Aluminum 10 uF 50 V 20 % (6.3 X 11.2 mm) Radial 2.5 mm 50 mA 2000 hr 85 C Bulk | ECE-A1HN100U | Panasonic |
| C10, C11, C12, C13 | 4 | 0.1 µF | CAP, CERM, 0.1 uF, 50 V, +/- 10 %, X7R, AEC-Q200 Grade 0, 0805 | C0805C104K5RACAUTO | Kemet |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone | |
| J1, J3, J4, J7, J9, J11 | 6 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone | |
| J2, J8 | 2 | Connector, End launch SMA, 50 ohm, SMT | 142-0701-801 | Cinch Connectivity | |
| J12 | 1 | Receptacle, 160 mil, 3 Position, R/A, TH | PQG3FRA112 | Switchcraft | |
| J13 | 1 | Receptacle, Male, 3 Position, R/A, TH | PQG3MRA112 | Switchcraft | |
| L1, L2 | 2 | 100 µH | Wire Wound Ferrite Inductor for Power Lines 100 μH ±10 % 15.6 Ohm 80 mA 1206 | LQH31CN101K03L | Murata |
| Q1 | 1 | Ultra-Low Noise, Matched, Dual, Low-Gate Current, Discrete, Audio, N‑Channel JFET, SOIC8 | JFE2140DR | Texas Instruments | |
| Q2 | 1 | N-Channel 100 V 170 mA (Ta) 360 mW (Ta) Surface Mount SOT-23-3 | BSS123L | onsemi | |
| R1, R2, R22 | 3 | 2.49 kΩ | RES, 2.49 k, 0.1%, 0.125 W, 0805 | RT0805BRD072K49L | Yageo America |
| R3 | 1 | 49.9 Ω | RES, 49.9, 1%, 0.25 W, AEC-Q200 Grade 0, 0805 | RNCP0805FTD49R9 | Stackpole Electronics Inc |
| R7, R10, R12, R16, R17, R21, R23, R27, R29, R30 | 10 | 0 Ω | 0 Ohms Jumper 0.5W, 1/2W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Metal Foil | HCJ0805ZT0R00 | Stackpole |
| R13 | 1 | 1.00 MΩ | RES, 1.00 M, 0.1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERA-6AEB105V | Panasonic |
| R15 | 1 | 10.0 Ω | RES, 10.0, 0.1%, 0.1 W, 0805 | CRT0805-BY-10R0ELF | Bourns |
| R19 | 1 | 10.0 kΩ | RES, 10.0 k, 0.1%, 0.125 W, 0805 | RT0805BRD0710KL | Yageo America |
| R25 | 1 | 1.00 kΩ | RES, 1.00 k, 0.1%, 0.25 W, 0805 | RP73PF2A1K0BTDF | TE Connectivity |
| R32, R34 | 2 | 0 Ω | RES SMD 0 OHM JUMPER 1/8W 0805 | RC0805FR-070RL | Yageo |
| R37 | 1 | 10.0 kΩ | RES, 10.0 k, 0.1%, 0.125 W, 0805 | RG2012P-103-B-T5 | Susumu Co Ltd |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP21, TP22 | 20 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics | |
| U1, U2 | 2 | General Purpose Amplifier 1 Circuit Rail-to-Rail 8-SOIC | OPA202ID | Texas Instruments | |
| C4 | 0 | 10 µF | Cap Aluminum 10 uF 50 V 20 % (6.3 X 11.2mm) Radial 2.5 mm 50 mA 2000 hr 85 C Bulk | ECE-A1HN100U | Panasonic |
| C5, C15, C16 | 0 | 560 pF | CAP, CERM, 560 pF, 50 V, +/- 10%, X7R, 0805 | 08055C561KAT2A | AVX |
| C6, C7 | 0 | 100 µF | CAP, Tantalum Polymer, 100 uF, 20 V, +/- 20%, 0.055 ohm, 7.3x4.3mm SMD | 20TQC100MYF | Panasonic |
| C8, C9, C17, C18 | 0 | 0.1 µF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 0, 0805 | C0805C104K5RACAUTO | Kemet |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | |
| R4, R5 | 0 | 350 Ω | Res Metal Foil 350 Ohm 0.01% 3/5W ±2ppm/°C Molded RDL Thru-Hole Bulk | Y0007350R000T9L | Vishay |
| R6 | 0 | 348 Ω | 348 Ohms ±0.1% 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Thin Film | ERA-6AEB3480V | Panasonic Electronic Components |
| R8 | 0 | 10.0 kΩ | RES, 10.0 k, 0.1%, 0.125 W, 0805 | RT0805BRD0710KL | Yageo America |
| R9, R11 | 0 | 10 kΩ | Res Metal Foil 10K Ohm 0.01% 0.6W Molded RDL Bulk | Y078510K0000T9L | Vishay |
| R14 | 0 | 1.00 MΩ | RES, 1.00 M, 0.1%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERA-6AEB105V | Panasonic |
| R18, R20, R26, R28, R40, R41, R43, R44, R45 | 0 | 0 Ω | 0 Ohms Jumper 0.5W, 1/2W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Metal Foil | HCJ0805ZT0R00 | Stackpole |
| R24, R38 | 0 | 10 Ω | Res Metal Foil 10 Ohm 0.05% 3/5W ±2ppm/°C Molded RDL Thru-Hole Bulk | Y000710R0000A9L | Vishay |
| R31, R33 | 0 | 0 Ω | RES SMD 0 OHM JUMPER 1/8W 0805 | RC0805FR-070RL | Yageo |
| R35, R36 | 0 | 500 Ω | 500 Ohms ±0.01% 0.6W Through Hole Resistor Radial Moisture Resistant, Non-Inductive Metal Foil | Y0785500R000T9L | Vishay |
| R39, R42 | 0 | 1.00 kΩ | RES, 1.00 k, 0.1%, 0.25 W, 0805 | RP73PF2A1K0BTDF | TE Connectivity |
| R46 | 0 | 1.00 MΩ | RES, 1.00 M, 0.1%, 0.063 W, 0603 | CPF0603B1M0E1 | TE Connectivity |
| TP19, TP20, TP23 | 0 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics | |
| U3 | 0 | 5.5 MHz, High Slew Rate, Low-Noise, Low-power, RRO Precision JFET Operational Amplifier, D0008A (SOIC-8) | OPA145IDR | Texas Instruments |