SLOU514 June   2021

 

  1.   Trademarks
  2. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  4. 3Hardware
    1. 3.1 Theory of Operation
    2. 3.2 Features
    3. 3.3 Quick Start Setup
    4. 3.4 Current Input
  5. 4Schematics, PCB Layout, and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Layout
    3. 4.3 Bill of Material

Quick Start Setup

The following instructions describe how to set up and use the EVM.

  1. Connect an external dc supply voltage between 2.7 V and 5.5 V to the VS test point, and connect the ground reference of that supply to the GND test point.
  2. Connect a current source across the IS+ and IS– test points, to provide current flowing through the integrated shunt resistor. The common-mode voltage on the IS+ and IS– pins must be between –4 V and +80 V (referenced to the GND pin).
  3. The OUT pin quiescent voltage level is midsupply, and increases or decreases when there is a current load flowing through IS+ and IS–, as set up in the previous step.