SLOU441
July 2016
TPA3255EVM
Trademarks
1
Hardware Overview
1.1
TPA3255EVM Features
1.2
TPA3255EVM Frequency Adjust
1.3
TPA3255EVM Single-Ended and Differential Input
1.4
TPA3255EVM Clip Overtemperature and Fault Indicators
2
TPA3255EVM Setup
2.1
TPA3255EVM Setup
2.2
Hardware Requirements
2.3
Hardware Default Setup BTL (2.0)
3
Using TPA3255EVM in Different Output Configurations
3.1
BTL Plus Two SE (2.1) Operation
3.2
PBTL (0.1) Output Operation
3.3
Single-Ended (SE) Output (4.0) Operation
4
Board Layouts, Bill of Materials, and Schematic
4.1
TPA3255EVM Board Layouts
4.2
TPA3255EVM Board Dimension
4.3
Bill of Materials
4.4
TPA3255EVM Schematics
4.1
TPA3255EVM Board Layouts
Figure 3
and
Figure 4
illustrate the board layouts for the EVM.
Figure 3.
TPA3255EVM Top Composite Assembly
Figure 4.
TPA3255EVM Bottom Composite Assembly