SLOA329 August 2022 TAS2781
The equalizer filters are used to make the loudspeaker response flat and also to compensate for any non-linear distortion such as speaker rub-and-buzz.
The equalizer filters consist of multiple biquad filters allowing the following:
The static filter chain consists of a 10-biquad equalizer filter module and a high-pass filter module.
The High-Pass filter module removes dc signals. The corner frequency, order of the filter, and the type of filter are programmable.
The equalizer filter consists of 10-biquad filters. Each filter can be programmed with different filter types (high pass, low pass, equalizer, and so forth) and with different parametric options (corner frequency, bandwidth, gain, Q-factor, and so forth).