SLLU321 July   2022

 

  1.   TCAN1043AEVM Evaluation Module User's Guide
  2.   Trademarks
  3. 1Introduction
    1. 1.1 TCAN1043A-Q1 EVM
    2. 1.2 Applications
  4. 2Test Setup and Results
    1. 2.1 Overview and Basic Operation Settings
      1. 2.1.1 Jumper Description
      2. 2.1.2 Power Supply Inputs VSUP, VCC, and VIO
      3. 2.1.3 TXD Input
      4. 2.1.4 RXD Output
      5. 2.1.5 nSTB and EN Mode Control
      6. 2.1.6 Inhibit (INH) High Voltage Output
      7. 2.1.7 CANH and CANL Bus Pins
      8. 2.1.8 WAKE Input
      9. 2.1.9 nFAULT Output
    2. 2.2 Using CAN Bus Load, Terminations, and Protection Features
    3. 2.3 Using Customer-Installable I/O Options for Current Limiting, Pull Up and Pull Down, Noise Filtering
  5. 3EVM Setup and Basic Usage
    1. 3.1 Equipment
    2. 3.2 TCAN1043A-Q1 EVM Setup
    3. 3.3 TCAN1043A-Q1 Normal Operation 500 kbps Test Results
  6. 4Schematic and Bill of Materials
    1. 4.1 TCAN1043A-Q1 EVM Schematic
    2. 4.2 TCAN1043AEVM Bill Of Materials

WAKE Input

Use the WAKE terminal, a high-voltage input terminal, for local wake up (LWU) requests via a voltage transition. The terminal triggers a local wake up (LWU) event on either a low-to-high, or a high-to-low transition since it has a bi-directional input threshold (falling or rising edge). WAKE is available through JMP2 position 7 and TP10.