SLLU312A July   2019  – May 2022 TCAN4550-Q1

 

  1.   TCAN4550-Q1 Functional Safety-Manual
  2.   Trademarks
  3. 1Introduction
  4. 2Product Functional Safety-Capability
  5. 3Product Overview
    1. 3.1 Block Diagram
    2. 3.2 Target Applications
      1. 3.2.1 Diagnostic Features
        1. 3.2.1.1 Mode Overview
        2. 3.2.1.2 Sleep Wake Error Timer (SWE)
        3. 3.2.1.3 Undervoltage
        4. 3.2.1.4 Thermal Shut Down
        5. 3.2.1.5 CAN Bus Communication
          1. 3.2.1.5.1 M_CAN
        6. 3.2.1.6 Processor Communication
          1. 3.2.1.6.1 SPI Integrity
            1. 3.2.1.6.1.1 SPI Scratchpad
            2. 3.2.1.6.1.2 SPIERR
            3. 3.2.1.6.1.3 M_CAN Forced Dominant and Recessive
            4. 3.2.1.6.1.4 SPI and FIFO
            5. 3.2.1.6.1.5 ECC for Memory
          2. 3.2.1.6.2 Timeout Watchdog
          3. 3.2.1.6.3 Floating Pins
          4. 3.2.1.6.4 RST Pin
          5. 3.2.1.6.5 Interrupt and Internal Fault Detection
  6. 4Development Process for Management of Systematic Faults
    1. 4.1 TI New-Product Development Process
  7. 5Revision History
M_CAN Forced Dominant and Recessive

The TCAN4550-Q1 M_CAN controller is used to force a dominant and recessive output by the processor. The way to accomplish this without impacting the CAN bus is to use two of the SPI & M_CAN test modes at the same time. Figure 3-8 shows the three SPI & M_CAN test modes. The top two are the ones used for this test. When used together the output goes to the GPO2 pin. This allows the processor to verify the output is what is expected without needing to understand the CAN FD protocol. This is accomplished by using register 16'h0800[21]; TEST_MODE_EN and 16'h0800[0]; TEST_MODE_CONFIG followed by setting test register 16'1010 for M_CAN core. This shows SPI through M_CAN working.