SLLU248B July   2016  – August 2016 HD3SS460 , TPS3831

 

  1.   USB Type-C Mini Dock EVM
    1.     Trademarks
    2. 1 What is the TI USB Type-C Dock?
    3. 2 TI USB Type-C Mini Dock Features
    4. 3 USB Type-C Mini Dock Quick-Start Guide
    5. 4 Schematics
  2.   Revision History

TI USB Type-C Mini Dock Features

This section lists and details supported features of the EVM:

  • Power
    This EVM has the following bi-directional power capabilities:
    • Externally powered by 20-V DC barrel jack (J31). Upon successful power contract negotiation, the dock can source up to 20 V at 3 A.
    • Externally powered by a USB Type-C Charger (J30). Upon successful power contract negotiation, the dock can source 5 V at 3 A or 12–20 V at 5 A.
    • Bus-powered from USB Type-C laptop. Upon successful power contract negotiation, the dock can sink 5 V at 3 A or 12–20 V at 3 A.

    D823 or D822 blue LED turns on to indicate if a 20-V or 5-V power input is connected.
  • DRP Full-Featured USB-C and PD Port
    • TUSB8041 HUB with upstream connection via HD3SS460 alternate mode switch
    • USB-C DFP using TUSB321 and HD3SS3212
    • USB Type-A DFP
    • 3.5-mm audio jack
  • Dual Video (up to 4K) via HDMI or miniDP
  • Flash Update Over USB Type-C via USB 2.0 Endpoint
  • LEDs
    • Table 1 lists the LEDs provided for easier debug purposes.
  • Table 1. LEDs for Debug

    Reference Designator LED Name Description
    D820 DP Mode
    D822 5V Illuminates when 5-V input is present
    D823 20V Illuminates when 20-V input is present
    D824 DFP1 Illuminates when Port 1 (J10) is enabled
    D825 DFP2
    D826 DFP2
    D827 MS TMD
    D828 MS TMD
    D829 DP MD
    D830 DP MD
  • Firmware (FW) Update