SLLU091A January   2006  – September 2022

 

  1. 1Introduction
  2. 2Overview
  3. 3Functional Configuration of the ISO721 and ISO721M
  4. 4EVM Signal Paths of the ISO721 and ISO721M Isolators
  5. 5The EVM Configuration
  6. 6EVM Setup and Operation
    1. 6.1 Overview
  7. 7Revision History

Functional Configuration of the ISO721 and ISO721M

The EVM is configured for the pinout displayed in Figure 3-1. The additional I/Os on the EVM are provided for future development.

GUID-973EA7D9-ADA1-4118-92E2-DFF95BFD6233-low.gifFigure 3-1 The ISO721 and ISO721M Pinout

The ISO721 has TTL input thresholds and a input noise filter that prevents transient pulses of up to 2 ns in duration from being passed to the output of the device.

The ISO721M has a CMOS VCC/2 input threshold and does not have the noise filter and the additional propagation delay. These features of the ISO721M also provide for a 0-Mbps to 150-Mbps signaling rate rather than the ISO721’s 0-Mbps to 100-Mbps signaling rate.