SLLA661A April   2025  – June 2026 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2System Requirements
  6. 3 MOTORSTUDIO GUI Installation
  7. 4Prerequisites to Run the Motor with MOTORSTUDIO
  8. 5Getting Started with MOTORSTUDIO
    1. 5.1 Home
    2. 5.2 SmartTune
    3. 5.3 Optimization Wizard
    4. 5.4 Motor Parameter Extraction Tool (MPET)
    5. 5.5 Closed Loop Tuning
    6. 5.6 Advanced Tuning
    7. 5.7 Register Map
      1. 5.7.1 Register read
    8. 5.8 Control Utilities
      1. 5.8.1 Control
        1. 5.8.1.1 EEPROM READ/WRITE
      2. 5.8.2 Faults
      3. 5.8.3 Charts
      4. 5.8.4 Logs
    9. 5.9 Other Utilities
      1. 5.9.1 Scripting Tool
      2. 5.9.2 Compare Tuning File Tool
  9. 6Spinning the motor
    1. 6.1 Connecting MCF83xx to the GUI
    2. 6.2 SmartTune Execution
    3. 6.3 Improving Current and Speed Regulation
    4. 6.4 Testing for Successful Startup Into Closed Loop
  10. 7Summary
  11. 8References
  12. 9Revision History

Faults

 Faults Figure 5-13 Faults

Display the device's fault status. Keep the "Auto Read Fault Status" option selected to keep the device fault status updated on the screen.

The "Clear Faults" button clears any latched faults that occurred during motor operation and allows the motor to spin.

 Faults - FAULT CONFIGURATION Figure 5-14 Faults - FAULT CONFIGURATION

The Configure button helps users navigate different fault configurations that the device supports.

Upon a fault, users can open the fault configuration window and adjust the parameters based on the application requirements.