SLLA661A April 2025 – June 2026 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1
Figure 5-4 Optimization WizardsThis page provides users with access to device configurations based on the motor stages of operation, complete with detailed descriptions. Different stages of motor sensorless FOC operation are depicted in a diagram at the top of the page. Users can select any of these stages to access parameters related to the specific stage selected.
For example,When a user selects the Motor Startup section in the diagram, motor startup-related settings are displayed for convenient access and configuration.