SLLA590 May   2022 THVD8000 , THVD8010

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2THVD80x0 Devices Theory of Operation and Limitations of Use
    1. 2.1 Overview and Similarities between Standard RS-485 Transceivers and THVD80xo Devices
    2. 2.2 Differences between Standard RS-485 Transceivers and THVD8000/8010
    3. 2.3 Standard Approach to Using THVD80xo Devices to Communicate over Power Lines
    4. 2.4 Drawbacks to Standard Approach with Higher Voltage Systems
  5. 3Integration of Line Driver with THVD80x0 Devices to Drive Low Impedance Loads
    1. 3.1 Overcoming Drive Strength Requirement with A Line Driver Amplifier
    2. 3.2 Modification to Typical System Signal Chain Path Through Integration of Line Driver
  6. 4High Voltage Interface and Communication Interface Power Supply
    1. 4.1 Line Driver Output and Input RX signal Protection Circuit
    2. 4.2 High-Voltage Interface
    3. 4.3 Receive Path Optional Bandpass
  7. 5System Level View and Relation to Higher Voltage Implementations
    1. 5.1 Powering the Powerline Communication System
    2. 5.2 System Overview with Selected Test Results
    3. 5.3 Changes to Design for Higher Voltage AC or DC Applications
  8. 6Summary
  9. 7References

Changes to Design for Higher Voltage AC or DC Applications

As previously mentioned there are some changes for higher voltage systems and or DC systems. For higher voltage AC systems, the main concern is to pick the HV interface that will prevent most of the VAC signal from coupling into the protection circuit. The other components mainly change based on modulation frequency which is AC Mains voltage independent. The transformer used for this design is rated to 400V on the primary as its working voltage – if your application is higher than 400 V a different transformer might need to be used.

For DC applications the transformer is unnecessary and can be removed as the high voltage capacitor will block the DC voltage and extra filter is not required.