SLLA565 September 2021 TUSB1044
The TUSB1044 has (I2C_EN, UEQ[1:0], DEQ[1:0], CFG[1:0], and A[1:0]) four-level input pins that are used to control the equalization gain, voltage linearity range, and place TUSB1044 into different modes of operation.
The four-level inputs utilize a resistor divider to help set the four valid levels and provide a wider range of control settings. There is an internal pullup and a pulldown resistor. These resistors, together with the external resistor connection combine to achieve the desired voltage level. Table 2-1 defines the external resistors implementation options.
| Level | Setting |
|---|---|
| 0 | Tie 1 kΩ (5%) to or tie directly to GND |
| R | Tie 20 kΩ (5%) to GND |
| F | Pin floating |
| 1 | Tie 1 kΩ (5%) to or tie directly to VCC |