SLLA540 December 2020 TLIN1021A-Q1
This document contains information for the TLIN1021A-Q1 which is a local interconnect network (LIN) transceiver in 8-pin SOIC (D), 8-pin SOT23 (DDF) and 8-pin VSON (DRB) packages to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
Figure 1-1 Functional Block DiagramTLIN1021A-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.