SLAZ758D November 2024 – December 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
I2C Module
Functional
Back to back controller control register writes will cause I2C to not start.
Back-to-Back CTR register writes will cause the next CTR.START to not properly cause the start condition.
Write all the CTR bits including CTR.START in a single write or wait one clock cycle between the CTR writes and CTR.START write.