SLAZ625W August   2014  – May 2021 MSP430FR2033

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DGG48
      2.      DGG56
      3.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC50
    3. 6.3  ADC63
    4. 6.4  CPU21
    5. 6.5  CPU22
    6. 6.6  CPU40
    7. 6.7  CPU46
    8. 6.8  CS11
    9. 6.9  CS13
    10. 6.10 EEM23
    11. 6.11 EEM28
    12. 6.12 EEM30
    13. 6.13 GC1
    14. 6.14 GC4
    15. 6.15 GC5
    16. 6.16 PMM32
    17. 6.17 PORT28
    18. 6.18 RTC15
    19. 6.19 SYS23
    20. 6.20 USCI41
    21. 6.21 USCI42
    22. 6.22 USCI45
    23. 6.23 USCI47
    24. 6.24 USCI50
  7. 7Revision History

GC1

GC Module

Category

Functional

Function

Uncorrectable memory bit error flag (GCCTL1.UBDIFG) does not trigger NMI

Description

The GCCTL1.UBDIFG flag is an interrupt flag that gets set if an uncorrectable bit error has been detected in non-volatile memory. Even the GCCTL1.UBDIFG flag is set to 1 (GCCTL0.UBDRSTEN = 0 and GCCTL0.UBDIE = 1), it does not trigger a NMI request. In this case, the application is not notified via a NMI request that an uncorrectable bit error occurred in non-volatile memory (SYSSNIV = 0).

Workaround

Set GCCTL0.UBDRSTEN = 1 and GCCTL0.UBDIE = 0 to trigger a PUC and check GCCTL1.UBDIFG = 1 after each PUC for manual interrupt flag handling.
Please consider GC4 errata for side effects.