SLAZ518AA August 2014 – August 2021 MSP430FR6988
EEM Module
Debug
Breakpoint trigger may be lost when MPU is enabled
A data value written to FRAM can be used as a trigger condition for breakpoints during a debug session. This trigger can be lost if the FRAM access is made to an address that has been write-protected by the MPU.
None. This issue affects debug mode only.