SLAZ518AA August   2014  – August 2021 MSP430FR6988

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
    14.     25
    15.     26
    16.     27
    17.     28
    18.     29
    19.     30
    20.     31
    21.     32
    22.     33
    23.     34
    24.     35
    25.     36
    26.     37
    27.     38
    28.     39
    29.     40
    30.     41
    31.     42
    32.     43
    33.     44
    34.     45
    35.     46
    36.     47
    37.     48
    38.     49
    39.     50
    40.     51
    41.     52
    42.     53
    43.     54
    44.     55
    45.     56
    46.     57
    47.     58
  7.   59

ADC38

ADC Module

Category

Functional

Function

External ADC trigger without toggling ENC bit might prevent further ADC conversions.

Description

The ADC may stop sampling and converting until the module is reset if an external (timer) trigger occurs without toggling the ADC12CTL0.ADC12ENC bit at:

- The end of sequence in the sequence-of-channel mode.

- The end of conversion in single-channel mode.

Workaround

Ensure ADC12CTL0.ADC12ENC bit is always toggled before providing any new External Trigger to ADC.