SLAZ499H January   2013  – March 2021 MSP430G2444

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RHA40
      3.      YFF49
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL16
    3. 6.3  CPU19
    4. 6.4  CPU45
    5. 6.5  EEM20
    6. 6.6  FLASH24
    7. 6.7  FLASH27
    8. 6.8  FLASH36
    9. 6.9  PORT10
    10. 6.10 SYS15
    11. 6.11 TA12
    12. 6.12 TA16
    13. 6.13 TA21
    14. 6.14 TAB22
    15. 6.15 TB2
    16. 6.16 TB16
    17. 6.17 TB24
    18. 6.18 USCI20
    19. 6.19 USCI21
    20. 6.20 USCI22
    21. 6.21 USCI23
    22. 6.22 USCI24
    23. 6.23 USCI25
    24. 6.24 USCI26
    25. 6.25 USCI27
    26. 6.26 USCI30
    27. 6.27 USCI34
    28. 6.28 USCI35
    29. 6.29 USCI40
    30. 6.30 XOSC5
  7. 7Revision History

TB16

TB Module

Category

Functional

Function

First increment of TBR erroneous when IDx > 00

Description

The first increment of TBR after any timer clear event (POR/TBCLR) happens immediately following the first positive edge of the selected clock source (INCLK, SMCLK, ACLK, or TBCLK). This is independent of the clock input divider settings (ID0, ID1). All following TBR increments are performed correctly with the selected IDx settings.

Workaround

None