SLAZ498H January   2013  – March 2021 MSP430G2544

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RHA40
      3.      YFF49
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL16
    3. 6.3  CPU19
    4. 6.4  CPU45
    5. 6.5  EEM20
    6. 6.6  FLASH24
    7. 6.7  FLASH27
    8. 6.8  FLASH36
    9. 6.9  PORT10
    10. 6.10 SYS15
    11. 6.11 TA12
    12. 6.12 TA16
    13. 6.13 TA21
    14. 6.14 TAB22
    15. 6.15 TB2
    16. 6.16 TB16
    17. 6.17 TB24
    18. 6.18 USCI20
    19. 6.19 USCI21
    20. 6.20 USCI22
    21. 6.21 USCI23
    22. 6.22 USCI24
    23. 6.23 USCI25
    24. 6.24 USCI26
    25. 6.25 USCI27
    26. 6.26 USCI30
    27. 6.27 USCI34
    28. 6.28 USCI35
    29. 6.29 USCI40
    30. 6.30 XOSC5
  7. 7Revision History

CPU45

CPU Module

Category

Functional

Function

CPU speed performance limitation

Description

The CPU register contents may become unpredictable during CPU register operations if the device operates at minimum Vcc required for system speed performance above 4.15MHz under certain conditions. This is dependent on voltage and CPU clock (MCLK) frequency and duty-cycle.

Workaround

With respect to the system speed performance above 4.15MHz versus minimum required Vcc

1.            Increase Vcc by 200mV for DCO calibrated frequencies when sourced to MCLK
                OR
2.            Use internally divided clock for MCLK (BCSCTL2.DIVMx > 00)
                OR
3.            Use external clock with 50% positive duty cycle when sourced to MCLK
                OR
4.            Reduce LFXT1 (used in HF mode) or external clock frequency by 20% when sourced to MCLK
                OR
5.            Reduce DCO speed by 20% when DCO is sourced to MCLK