SLAZ498H January 2013 – March 2021 MSP430G2544
USCI Module
Functional
TXIFG is not reset when NACK is received in I2C mode
When the USCI_B module is configured as an I2C master transmitter the TXIFG is not reset after a NACK is received if the master is configured to send a restart (UCTXSTT=1 & UCTXSTP=0).
Reset TXIFG in software within the NACKIFG interrupt service routine