SLAZ364L October   2012  – May 2021 MSP430FG438

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PN80
      2.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC18
    2. 6.2  ADC25
    3. 6.3  CPU4
    4. 6.4  DAC4
    5. 6.5  EEM20
    6. 6.6  FLL3
    7. 6.7  OA1
    8. 6.8  TA12
    9. 6.9  TA16
    10. 6.10 TA21
    11. 6.11 TAB22
    12. 6.12 TB2
    13. 6.13 TB16
    14. 6.14 TB24
    15. 6.15 US14
    16. 6.16 US15
    17. 6.17 WDG2
    18. 6.18 XOSC5
    19. 6.19 XOSC9
  7. 7Revision History

XOSC9

XOSC Module

Category

Functional

Function

XT1 Oscillator may not function as expected in HF mode

Description

XT1 oscillator does not work correctly in high frequency mode at supply voltages below 2.0V with crystal frequency > 4MHz.

Workaround

None. When XT1 oscillator is used in HF mode with crystal frequency > 4MHz ensure a supply voltage > 2.2V.