SLAZ364L October   2012  – May 2021 MSP430FG438

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PN80
      2.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC18
    2. 6.2  ADC25
    3. 6.3  CPU4
    4. 6.4  DAC4
    5. 6.5  EEM20
    6. 6.6  FLL3
    7. 6.7  OA1
    8. 6.8  TA12
    9. 6.9  TA16
    10. 6.10 TA21
    11. 6.11 TAB22
    12. 6.12 TB2
    13. 6.13 TB16
    14. 6.14 TB24
    15. 6.15 US14
    16. 6.16 US15
    17. 6.17 WDG2
    18. 6.18 XOSC5
    19. 6.19 XOSC9
  7. 7Revision History

Fixed by Compiler Advisories

Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.

✓ The check mark indicates that the issue is present in the specified revision.

Errata NumberRev ERev DRev CRev B
CPU4✓✓✓✓

Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.

TI MSP430 Compiler Tools (Code Composer Studio IDE)

MSP430 GNU Compiler (MSP430-GCC)

IAR Embedded Workbench