SLAZ279AA October   2012  – May 2021 MSP430F5418

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
    48.     58
    49.     59
    50.     60
    51.     61
    52.     62
    53.     63
    54.     64
    55.     65
    56.     66
    57.     67
    58.     68
    59.     69
    60.     70
    61.     71
    62.     72
    63.     73
    64.     74
    65.     75
    66.     76
    67.     77
    68.     78
    69.     79
    70.     80
    71.     81
    72.     82
    73.     83
    74.     84
    75.     85
    76.     86
    77.     87
    78.     88
    79.     89
    80.     90
    81.     91
    82.     92
    83.     93
    84.     94
    85.     95
    86.     96
    87.     97
    88.     98
    89.     99
    90.     100
    91.     101
    92.     102
    93.     103
    94.     104
    95.     105
    96.     106
    97.     107
    98.     108
    99.     109
    100.     110
    101.     111
    102.     112
    103.     113
    104.     114
    105.     115
    106.     116
    107.     117
    108.     118
    109.     119
    110.     120
    111.     121
    112.     122
    113.     123
    114.     124
    115.     125
    116.     126
    117.     127
    118.     128
  7.   129

PMM14

PMM Module

Category

Functional

Function

Increasing the core level when SVS/SVM low side is configured in full-performance mode causes device reset

Description

When the SVS/SVM low side is configured in full performance mode (SVSMLCTL.SVSLFP = 1), the setting time delay for the SVS comparators is ~2us. When increasing the core level in full-performance mode; the core voltage does not settle to the new level before the settling time delay of the SVS/SVM comparator expires. This results in a device reset.

Workaround

When increasing the core level; enable the SVS/SVM low side in normal mode (SVSMLCTL.SVSLFP=0). This provides a settling time delay of approximately 150us allowing the core sufficient time to increase to the expected voltage before the delay expires.