SLAZ279AA October   2012  – May 2021 MSP430F5418

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
    48.     58
    49.     59
    50.     60
    51.     61
    52.     62
    53.     63
    54.     64
    55.     65
    56.     66
    57.     67
    58.     68
    59.     69
    60.     70
    61.     71
    62.     72
    63.     73
    64.     74
    65.     75
    66.     76
    67.     77
    68.     78
    69.     79
    70.     80
    71.     81
    72.     82
    73.     83
    74.     84
    75.     85
    76.     86
    77.     87
    78.     88
    79.     89
    80.     90
    81.     91
    82.     92
    83.     93
    84.     94
    85.     95
    86.     96
    87.     97
    88.     98
    89.     99
    90.     100
    91.     101
    92.     102
    93.     103
    94.     104
    95.     105
    96.     106
    97.     107
    98.     108
    99.     109
    100.     110
    101.     111
    102.     112
    103.     113
    104.     114
    105.     115
    106.     116
    107.     117
    108.     118
    109.     119
    110.     120
    111.     121
    112.     122
    113.     123
    114.     124
    115.     125
    116.     126
    117.     127
    118.     128
  7.   129

PMM2

PMM Module

Category

Functional

Function

Manual change of LDO voltage reference from 'switched' to 'static' mode may trigger an incorrect set event for SVSxIFG's (where 'x' stands for 'H' or 'L')

Description

The incorrect set event can occur under the following PMM configuration and conditions (please refer to PMM figures titled "High-Side/Low-Side SVS and SVM"):
- SVSxMD is reset to 0, disabling the set of SVSxIFG when LDO is in 'switched' mode
   + LDO voltage reference automatically set to 'switched' mode if:
      - Device enters LPM2, LPM3, LPM4
      - PMMCTL1 register bits PMMCMDx = 10b
- While LDO voltage reference is in 'switched' mode, the supervised voltage level is violated
- LDO voltage reference is changed back to 'static' mode (either by return from LPM mode or through the use of PMMCMDx bits) and the supervised voltage level is still being violated

Workaround

SVSx events are not triggered when the LDO voltage reference is in 'switched' mode and the SVSx high-side mode is disabled (SVSHMD = 0). Under these conditions, the SVSx (SVSxE = 0) should be temporarily disabled for any entry into 'switched' mode.