SLAZ240Q October   2012  – May 2021 MSP430F478

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PN80
      3.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  CPU19
    3. 6.3  EEM20
    4. 6.4  FLASH19
    5. 6.5  FLASH24
    6. 6.6  FLASH27
    7. 6.7  FLL3
    8. 6.8  FLL6
    9. 6.9  JTAG23
    10. 6.10 LCDA5
    11. 6.11 LCDA7
    12. 6.12 SDA6
    13. 6.13 TA12
    14. 6.14 TA16
    15. 6.15 TA21
    16. 6.16 TAB22
    17. 6.17 TB2
    18. 6.18 TB16
    19. 6.19 TB24
    20. 6.20 USCI20
    21. 6.21 USCI22
    22. 6.22 USCI23
    23. 6.23 USCI24
    24. 6.24 USCI25
    25. 6.25 USCI26
    26. 6.26 USCI28
    27. 6.27 USCI30
    28. 6.28 USCI34
    29. 6.29 USCI35
    30. 6.30 USCI40
    31. 6.31 XOSC5
    32. 6.32 XOSC8
    33. 6.33 XOSC9
  7. 7Revision History

USCI23

USCI Module

Category

Functional

Function

UART transmit mode with automatic baud rate detection

Description

Erroneous behavior of the USCI_A can occur when configured in UART transmit mode with automatic baud rate detection. During transmission if a "Transmit break" is initiated (UCTXBRK=1), the USCI_A will not deliver a stop bit of logic high, instead, it will send a logic low during the subsequent synch period.

Workaround

1) Follow User's Guide instructions for transmitting a break/synch field following UCSWRST=1.
Or,
2) Set UCTXBRK=1 before an active transmission, i.e. check for bit UCBUSY=0 and then set UCTXBRK=1.