SLAZ192L October   2012  – May 2021 MSP430F4132

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RGZ48
      2.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  CPU19
    3. 6.3  EEM20
    4. 6.4  FLASH19
    5. 6.5  FLASH24
    6. 6.6  FLASH27
    7. 6.7  FLL3
    8. 6.8  LCDA3
    9. 6.9  LCDA5
    10. 6.10 LCDA7
    11. 6.11 TA12
    12. 6.12 TA16
    13. 6.13 TA18
    14. 6.14 TA21
    15. 6.15 TAB22
    16. 6.16 USCI20
    17. 6.17 USCI22
    18. 6.18 USCI23
    19. 6.19 USCI24
    20. 6.20 USCI25
    21. 6.21 USCI26
    22. 6.22 USCI28
    23. 6.23 USCI30
    24. 6.24 USCI34
    25. 6.25 USCI35
    26. 6.26 USCI40
    27. 6.27 XOSC5
    28. 6.28 XOSC8
    29. 6.29 XOSC9
  7. 7Revision History

USCI24

USCI Module

Category

Functional

Function

Incorrect baud rate information during UART automatic baud rate detection mode

Description

Erroneous behavior of the USCI_A can occur when configured in UART mode with automatic baud rate detection. After automatic baud rate measurement is complete, the UART updates UCAxBR0 and UCAxBR1. Under Oversampling mode (UCOS16=1), for baud rates that should result in UCAxBRx=0x0002, the UART incorrectly reports it as UCAxBRx=0x5555.

Workaround

When break/synch is detected following the automatic baud rate detection, the flag UCBRK flag is set to 1. Check if UCAxBRx=0x5555 and correct it to 0x0002.