SLAZ192L October   2012  – May 2021 MSP430F4132

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RGZ48
      2.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  CPU19
    3. 6.3  EEM20
    4. 6.4  FLASH19
    5. 6.5  FLASH24
    6. 6.6  FLASH27
    7. 6.7  FLL3
    8. 6.8  LCDA3
    9. 6.9  LCDA5
    10. 6.10 LCDA7
    11. 6.11 TA12
    12. 6.12 TA16
    13. 6.13 TA18
    14. 6.14 TA21
    15. 6.15 TAB22
    16. 6.16 USCI20
    17. 6.17 USCI22
    18. 6.18 USCI23
    19. 6.19 USCI24
    20. 6.20 USCI25
    21. 6.21 USCI26
    22. 6.22 USCI28
    23. 6.23 USCI30
    24. 6.24 USCI34
    25. 6.25 USCI35
    26. 6.26 USCI40
    27. 6.27 XOSC5
    28. 6.28 XOSC8
    29. 6.29 XOSC9
  7. 7Revision History

FLASH19

FLASH Module

Category

Functional

Function

EEI feature does not work for code execution from RAM

Description

When the program is executed from RAM, the flash controller EEI feature does not work. The erase cycle is suspended and the interrupt is serviced, but there is a problem while resuming with the erase cycle.

Addresses applied to flash are different than the actual values while resuming erase cycle after ISR execution.

Workaround

None