SLAZ182P October   2012  – May 2021 MSP430F248

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  BCL12
    3. 6.3  BCL13
    4. 6.4  BCL15
    5. 6.5  COMP2
    6. 6.6  CPU19
    7. 6.7  FLASH19
    8. 6.8  FLASH24
    9. 6.9  FLASH25
    10. 6.10 FLASH27
    11. 6.11 FLASH36
    12. 6.12 JTAG23
    13. 6.13 PORT11
    14. 6.14 PORT12
    15. 6.15 TA12
    16. 6.16 TA16
    17. 6.17 TA21
    18. 6.18 TAB22
    19. 6.19 TB2
    20. 6.20 TB16
    21. 6.21 TB24
    22. 6.22 USCI20
    23. 6.23 USCI21
    24. 6.24 USCI22
    25. 6.25 USCI23
    26. 6.26 USCI24
    27. 6.27 USCI25
    28. 6.28 USCI26
    29. 6.29 USCI28
    30. 6.30 USCI30
    31. 6.31 USCI34
    32. 6.32 USCI35
    33. 6.33 USCI40
    34. 6.34 XOSC5
    35. 6.35 XOSC6
    36. 6.36 XOSC8
  7. 7Revision History

USCI23

USCI Module

Category

Functional

Function

UART transmit mode with automatic baud rate detection

Description

Erroneous behavior of the USCI_A can occur when configured in UART transmit mode with automatic baud rate detection. During transmission if a "Transmit break" is initiated (UCTXBRK=1), the USCI_A will not deliver a stop bit of logic high, instead, it will send a logic low during the subsequent synch period.

Workaround

1) Follow User's Guide instructions for transmitting a break/synch field following UCSWRST=1.
Or,
2) Set UCTXBRK=1 before an active transmission, i.e. check for bit UCBUSY=0 and then set UCTXBRK=1.