SLAZ181P October   2012  – May 2021 MSP430F2471

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL15
    4. 6.4  COMP2
    5. 6.5  CPU19
    6. 6.6  FLASH19
    7. 6.7  FLASH24
    8. 6.8  FLASH25
    9. 6.9  FLASH27
    10. 6.10 FLASH36
    11. 6.11 JTAG23
    12. 6.12 PORT11
    13. 6.13 PORT12
    14. 6.14 TA12
    15. 6.15 TA16
    16. 6.16 TA21
    17. 6.17 TAB22
    18. 6.18 TB2
    19. 6.19 TB16
    20. 6.20 TB24
    21. 6.21 USCI20
    22. 6.22 USCI21
    23. 6.23 USCI22
    24. 6.24 USCI23
    25. 6.25 USCI24
    26. 6.26 USCI25
    27. 6.27 USCI26
    28. 6.28 USCI28
    29. 6.29 USCI30
    30. 6.30 USCI34
    31. 6.31 USCI35
    32. 6.32 USCI40
    33. 6.33 XOSC5
    34. 6.34 XOSC6
    35. 6.35 XOSC8
  7. 7Revision History

USCI21

USCI Module

Category

Functional

Function

UART IrDA receive filter

Description

The IrDA receive filter can be used to filter pulses with length UCAIRRXFL configured in UCAxIRRCTL register. If UCIRRXFE is set the IrDA receive decoder may filter out pulses longer than the configured filter length depending on frequency of BRCLK. This is resulting in framing errors or corrupted data on the receiver side.

Workaround

Depending on the used baud rate and the configured filter length a maximum frequency for BRCLK needs to be set to avoid this issue:

For baud rates equal and higher than 115.000 the maximum allowed BRCLK frequency is equal to the max specified system frequency.


GUID-20201119-CA0I-SMS9-JCDV-0VFMD9QQBW6H-low.png





GUID-20201119-CA0I-XPVV-VMJZ-SWHFP2L2STXB-low.png