SLAZ165O October   2012  – May 2021 MSP430F2234

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RHA40
      3.      YFF49
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL16
    4. 6.4  CPU14
    5. 6.5  CPU19
    6. 6.6  CPU45
    7. 6.7  EEM20
    8. 6.8  FLASH21
    9. 6.9  FLASH22
    10. 6.10 FLASH24
    11. 6.11 FLASH26
    12. 6.12 FLASH27
    13. 6.13 FLASH36
    14. 6.14 JTAG13
    15. 6.15 JTAG14
    16. 6.16 PORT10
    17. 6.17 SYS15
    18. 6.18 TA12
    19. 6.19 TA16
    20. 6.20 TA21
    21. 6.21 TAB22
    22. 6.22 TB2
    23. 6.23 TB16
    24. 6.24 TB24
    25. 6.25 USCI16
    26. 6.26 USCI20
    27. 6.27 USCI21
    28. 6.28 USCI22
    29. 6.29 USCI23
    30. 6.30 USCI24
    31. 6.31 USCI25
    32. 6.32 USCI26
    33. 6.33 USCI27
    34. 6.34 USCI30
    35. 6.35 USCI34
    36. 6.36 USCI35
    37. 6.37 USCI40
    38. 6.38 XOSC5
    39. 6.39 XOSC8
  7. 7Revision History

USCI34

USCI Module

Category

Functional

Function

I2C multi-master transmit may lose first few bytes.

Description

In an I2C multi-master system (UCMM =1), under the following conditions:

(1)the master is configured as a transmitter (UCTR =1)

AND

(2)the start bit is set (UCTXSTT =1);

if the I2C bus is unavailable, then the USCI module enters an idle state where it waits and checks for bus release. While in the idle state it is possible that the USCI master updates its TXIFG based on clock line activity due to other master/slave communication on the bus. The data byte(s) loaded in TXBUF while in idle state are lost and transmit pointers initialized by the user in the transmit ISR are updated incorrectly.

Workaround

Verify that the START condition has been sent (UCTXSTT =0) before loading TXBUF with data.

Example:
#pragma vector = USCIAB0TX_VECTOR
__interrupt void USCIAB0TX_ISR(void)
{
// Workaround for USCI34
    if(UCB0CTL1&UCTXSTT)
    {
                                                                       // TXData = pointer to the transmit buffer start
                                                                       // PTxData = pointer to transmit in the ISR
        PTxData = TXData;                                   // restore the transmit buffer pointer if the Start bit is set
    }
//
    if(IFG2&UCB0TXIFG)
    {
        if (PTxData < = PTxDataEnd)                      // Check TX byte counter
        {
            UCB0TXBUF = *PTxData++;                 // Load TX buffer
        }
        else
        {
            UCB0CTL1 |= UCTXSTP;                        // I2C stop condition
            IFG2 &= ~UCB0TXIFG;                          // Clear USCI_B0 TX int flag
            __bic_SR_register_on_exit(CPUOFF);      // Exit LPM0
        }
    }
}