SLAZ165O October   2012  – May 2021 MSP430F2234

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RHA40
      3.      YFF49
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL16
    4. 6.4  CPU14
    5. 6.5  CPU19
    6. 6.6  CPU45
    7. 6.7  EEM20
    8. 6.8  FLASH21
    9. 6.9  FLASH22
    10. 6.10 FLASH24
    11. 6.11 FLASH26
    12. 6.12 FLASH27
    13. 6.13 FLASH36
    14. 6.14 JTAG13
    15. 6.15 JTAG14
    16. 6.16 PORT10
    17. 6.17 SYS15
    18. 6.18 TA12
    19. 6.19 TA16
    20. 6.20 TA21
    21. 6.21 TAB22
    22. 6.22 TB2
    23. 6.23 TB16
    24. 6.24 TB24
    25. 6.25 USCI16
    26. 6.26 USCI20
    27. 6.27 USCI21
    28. 6.28 USCI22
    29. 6.29 USCI23
    30. 6.30 USCI24
    31. 6.31 USCI25
    32. 6.32 USCI26
    33. 6.33 USCI27
    34. 6.34 USCI30
    35. 6.35 USCI34
    36. 6.36 USCI35
    37. 6.37 USCI40
    38. 6.38 XOSC5
    39. 6.39 XOSC8
  7. 7Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.