SLAZ091Z October 2012 – May 2021 CC430F5125
ADC Module
Functional
Erroneous ADC10 results in extended sample mode
If the extended sample mode is selected (ADC10SHP = 0) and the ADC10CLK is asynchronous to the SHI signal, the ADC10 may generate erroneous results.
1) Use the pulse sample mode (ADC10SHP=1)
OR
2) Use a synchronous clock for ADC10 and the SHI signal.