SLAZ091Z October 2012 – May 2021 CC430F5125
RF1A Module
Functional
RF1AIN10 bit does not reset after the first byte of the RX FIFO is read
The intended behavior of RF1AIN10 bit is that it is set after the last byte is received [into RX FIFO] and reset after the first byte is read from the RX FIFO. However, the RF1AIN10 bit does not reset after the first byte of the RX FIFO is read.
Use RF1AIN9 for RX handling instead. To verify the RX packet CRC, enable the RF1A option to append the CRC_OK bit to the end of the RX packet. The CRC_OK bit can be checked after reading out the RX FIFO buffer.