SLAU860A June   2021  – November 2021

 

  1. 1Trademarks
  2. 2Hardware Overview
    1. 2.1 Features
    2. 2.2 Functions
    3. 2.3 Detailed Operations
  3. 3Hardware Setup
    1. 3.1 I2C Device Addresses
  4. 4Schematics
  5. 5Board Layouts
  6. 6Bill of Materials
  7. 7Revision History

Hardware Setup

Software Control Mode

  1. Connect speakers to TAS5828MEVM.
  2. Connect a PSU to the TAS5828MEVM and turn on the power.
  3. Plug in a USB cable from the PC to the TAS5828MEVM. The USB READY LED (Blue) is also illuminated.
  4. If an optical source is used, the blue SPDIF LOCK LED is illuminated.
  5. Make sure jumpers configuration are correct with the appropriate mode:
    Table 3-1 Boost Jumpers Configurations
    Jumper Name LM5155 Boost Mode Configurations External Customer Boost Mode Configurations
    J12, J13 Battery, GND IN - Battery input OUT
    J17, J20 PVDD, GND OUT IN - External PVDD
    J14 PVDD_LM5155 IN OUT
    J18 PVDD_EXT OUT IN
    J16 BST_Bypass OUT OUT
    J15 Ext_BST IN OUT
    Table 3-2 Control Mode Jumpers Configurations
    Jumper Name Software Control Mode Hardware Control Mode
    J8 ADR/HW 2-3 - SW(Default 0xC0 Address) 1-2 - HW
    J10 SDA/HW_SEL0 OUT 1-2 or 2-3 as needed
    J11 SCL/HW_SEL1 OUT 1-2 or 2-3 as needed

Hardware Control Mode

  1. Connect speakers to TAS5828MEVM.
  2. Make sure jumpers configuration are correct with the appropriate mode: See Table 3-1 and Table 3-2.
  3. Configure S2 to SPDIF input source.
  4. Note in Hardware Control mode note for some configurations the appropriate resistors will need to be modified on the EVM. See Table 2-1 and Table 2-2 for more details.
  5. Connect a PSU to the TAS5828MEVM and turn on the power.
  6. If an optical source is used, the blue SPDIF LOCK LED is illuminated.