SLAU860A June   2021  – November 2021 TAS5828M

 

  1. 1Trademarks
  2. 2Hardware Overview
    1. 2.1 Features
    2. 2.2 Functions
    3. 2.3 Detailed Operations
  3. 3Hardware Setup
    1. 3.1 I2C Device Addresses
  4. 4Schematics
  5. 5Board Layouts
  6. 6Bill of Materials
  7. 7Revision History

I2C Device Addresses

The default 7-bit I2C address on the EVM is set to 0xC0 for the only one TAS5828M device.